Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A7 - Heavy Duty Units
Bill of material
A7151-13
ORDERNO
Article-number
A7151-13
BALL
Ball-Ø
38.1 mm
SER
Series
3
FH
Finish housing
steel
FB
Finish balls
carbon-steel
LC
Load capacity
1000 kg
A
60.0 mm
B
62.2 mm
C
13.0 mm
E
- mm
F
12.4 mm
G
57.9 mm
H
4x7.1 mm
J
76.2 mm
S
49.2 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices